2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

QQQ469OWC

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
certified by
CERTIFIED_BY
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
datasheet
DATASHEET
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
drainage capacity in accordance with en-1253-2 at 45 mm water level
DRAINAGE_CAPACITY_IN_ACCORDANCE_WITH_EN_1253_2_AT_45_MM_WATER_LEVEL
drainage capacity in accordance with en-1253-2 at 45 mm water level.
DRAINAGE_CAPACITY_IN_ACCORDANCE_WITH_EN_1253_2_AT_45_MM_WATER_LEVEL_
ecolabel
ECOLABEL
1
2
3
4
WDDWADKCQ
0
TÜVRheinland
0
1
https://www.jual.dk/site/overview_documents.asp?doctype=2&lang=en
0
Used for vertical drainage of flat roofs with bitumen or single ply membrane.
-1
10,7 l/s with Jual Universal leaf grate
10,8 l/s without leaf grate
Approved for use in Nordic Svan Ecolabel construction
QQQ469OWC
0
TÜVRheinland
0
1
https://www.jual.dk/site/overview_documents.asp?doctype=2&lang=en
0
Used for vertical drainage of flat roofs with bitumen or single ply membrane.
-1
10,7 l/s with Jual Universal leaf grate
10,8 l/s without leaf grate
Approved for use in Nordic Svan Ecolabel construction
I3W6INFO2
0
TÜVRheinland
0
1
https://www.jual.dk/site/overview_documents.asp?doctype=2&lang=en
0
Used for vertical drainage of flat roofs with bitumen or single ply membrane.
-1
10,7 l/s with Jual Universal leaf grate
10,8 l/s without leaf grate
Approved for use in Nordic Svan Ecolabel construction
110CAO4D1
0
TÜVRheinland
0
1
https://www.jual.dk/site/overview_documents.asp?doctype=2&lang=en
0
Used for vertical drainage of flat roofs with bitumen or single ply membrane.
-1
10,7 l/s with Jual Universal leaf grate
10,8 l/s without leaf grate
Approved for use in Nordic Svan Ecolabel construction
Tampilkan tampilan terkompresi (4 produk)
Order numberQQQ469OWC
Perubahan terakhir05.07.2024 11:28:33
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties